??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM OF-VS-001-P-RX100
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BAM OF-VS-001-P-RX100
VERF
Availability
Available
BC
Order code
BAM0396
TC
Artikelbezeichnung
BAM OF-VS-001-P-RX100
PX
Product view
57031_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90022000
DESCRIPT
Description
Principle of operation = Optical filter BVS, Version = Polarizing filter, Filter = polarized, Use = for vision lighting ring light, Dimension = Ø 116 x 8 mm, Material sensing surface = Glass, Sensing surface = Ring Ø 104/Ø 64 mm, Mounting part = Screw M1.6
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.